IESNA:LM-63-2002
[TEST]P1504358
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-22)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-WHGL-PS (3500K_L12_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11851
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 81.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8531.2 8490.4 8437.8 8309.5 8099.4 7870.9 7608.3 7288.2 6923 6513.7
6060.1 5551.6 5018.9 4490.3 3979.2 3521.5 3120.5 2762.9 2478.6 2401
2055.1 1608.2 1096.3 687.8 546.9 429.4 335.1 273.5 236.8 215.9
202.6 185.1 159.2 126.7 87.5 44.2 0
